The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • Invicta TPN boards and panel boards
  • Invicta TPN boards
  • JN2B00002S3
  • Distribution boards

250AP'LBOARD METERABLE 2 WAY125AOUTGOERS JN2B00002S3

EAN-Nr.
3250611113317
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

250AP'LBOARD METERABLE 2 WAY125AOUTGOERS

JN2B00002S3

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Busbar 3 products available

Complete your system

  • Busbar
  • JN2L2503MHH

    0.00 €  / *
  • JN2L2503MH

    0.00 €  / *
  • JN2L2503SK

    0.00 €  / *

Technical characteristics

Installation, mounting
  • Mounting on
    Surface mounting
Electric current
  • Rated current
    250 A
Equipment
  • Has mounting plate
    No
Capacity
  • Number of modules
    0
Dimensions
  • Height
    860 mm
  • Width
    615 mm
  • Depth
    165 mm
Cover, door
  • Number of cabinet doors
    1
  • Door/cover is transparent
    No
Materials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protection class
    Isolation class I
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP41
  • Locking type
    Special tool, Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager RoHS report JN2B00002S3
PDF

Downloads

  • Image JN2B00002S3  | Hager

    Product Image JN2B00002S3

  • Product datasheet

    Image Hager Product data sheet JN2B00002S3  | Hager

    Hager Product data sheet JN2B00002S3

    Product data sheet en-GB 2025-11-07

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    JN8B00400S1 - 800A P'LBOARD 4 WAY 250A OUTGOERS
    JN8B00400S1
    800A P'LBOARD 4 WAY 250A OUTGOERS
  • 2
    JN8B00206S1 - 800A P'LBOARD2way250A+6way125A OUTGOERS
    JN8B00206S1
    800A P'LBOARD2way250A+6way125A OUTGOERS
  • 3
    JN8B00402S1 - 800A P'LBOARD4way250A+2way125A OUTGOERSG
    JN8B00402S1
    800A P'LBOARD4way250A+2way125A OUTGOERSG
  • 4
    JN8B00600S1 - 800A P'LBOARD 6 WAY 250A OUTGOERS
    JN8B00600S1
    800A P'LBOARD 6 WAY 250A OUTGOERS
  • 5
    JN8B00606S1 - 800A P'LBOARD6way250A+6way125A OUTGOERS
    JN8B00606S1
    800A P'LBOARD6way250A+6way125A OUTGOERS

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group