The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • Invicta TPN boards and panel boards
  • Invicta panel boards
  • JN2B00004ME
  • Distribution boards

Hager Invicta.ME 250A Panel Board 4 way JN2B00004ME

Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Hager Invicta.ME 250A Panel Board 4 way

JN2B00004ME

  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Installation, mounting
  • Mounting on
    Surface mounting
Electric current
  • Rated current
    250 A
Equipment
  • With lock
    Yes
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    Yes
Capacity
  • Number of modules
    0
Dimensions
  • Height
    700 mm
  • Width
    700 mm
  • Depth
    200 mm
Cover, door
  • Number of cabinet doors
    1
  • Door/cover is transparent
    No
Materials
  • Material
    Metal
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protection class
    Isolation class I
  • Impact resistance IK
    IK10
  • Ingress Protection (IP) class
    IP42
  • Locking type
    Key lock

Downloads

  • Product datasheet

    Image Hager Product data sheet JN2B00004ME  | Hager

    Hager Product data sheet JN2B00004ME

    Product data sheet en-GB 2025-12-24

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    JN2B00002S2 - 250A P'LBOARD 2 WAY 125A OUTGOERS
    JN2B00002S2
    250A P'LBOARD 2 WAY 125A OUTGOERS
  • 2
    JN2B00002S3 - 250AP'LBOARD METERABLE 2 WAY125AOUTGOERS
    JN2B00002S3
    250AP'LBOARD METERABLE 2 WAY125AOUTGOERS
  • 3
    JN2B00004S2 - 250A P'LBOARD 4 WAY 125A OUTGOERS
    JN2B00004S2
    250A P'LBOARD 4 WAY 125A OUTGOERS
  • 4
    JN2B00004S3 - 250AP'LBOARD METERABLE 4 WAY125AOUTGOERS
    JN2B00004S3
    250AP'LBOARD METERABLE 4 WAY125AOUTGOERS
  • 5
    JN2B00006ME - Hager Invicta.ME 250A Panel Board 6 way
    JN2B00006ME
    Hager Invicta.ME 250A Panel Board 6 way

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group