The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HNS040DC
    EAN
    3250613177621
    Packaging
    1 Piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 40A 40kA CTC HNS040DC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 40A 40kA CTC

    HNS040DC

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (18)
    • Under voltage coil 3 products available
    • Shunt release 1 products available
    • Auxiliaries contact block 5 products available
    • Locking interlocking functions 2 products available
    • Auxiliaries cable adaptor 1 products available
    • Terminal cover 2 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • Auxiliaries contact block
    • Locking interlocking functions
    • Auxiliaries cable adaptor
    • Terminal cover
    • Door coupling handle
    • Connection Functions
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA028H

      Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630)

      €0.00  / *
    • HXA027H

      Alarm contact NO-NC 250VAC right side (x160, x250, P160, P250, x630, P630)

      €0.00  / *
    • HYC250H

      PM Auxiliary circuit terminal -Panel side- (P160..630 - h250..1000-x630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HXB070H

      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)

      €0.00  / *
    • HYC353H

      PM Auxiliary circuit terminal -Body side- (3wires) (P160..630-h250..1000-x630)

      €0.00  / *
    • HYS025H

      Terminal cover for Rear & Plug-in connection P160 3P

      €0.00  / *
    • HYS021H

      Terminal cover for Straight terminal extension P160 3P

      €0.00  / *
    • HXS031H

      Rotary handle on door for P160

      €0.00  / *
    • HYS014H

      Spread terminal extension P160 3P cage version

      €0.00  / *
    • HYS005H

      Cage terminal P160 cage version Al 3P 1x35-120mm²

      €0.00  / *
    • HYS001H

      Cage terminal P160 cage version Cu/Al 3P 1x 10-95mm²

      €0.00  / *

    Technical properties

    Electric current
    • Rated current IN
      40 A
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      50 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
      40 kA
    • Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-2
      6 kA
    • Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current at 10°C according to IEC 60947
      49.90 A
    • Rated current at 15°C according to IEC 60947
      48.80 A
    • Rated current at 20°C according to IEC 60947
      47.60 A
    • Rated current at 25°C according to IEC 60947
      46.50 A
    • Rated current at 30°C according to IEC 60947
      45.20 A
    • Rated current at 35°C according to IEC 60947
      44 A
    • Rated current at 40°C according to IEC 60947
      42.70 A
    • Rated current at 45°C according to IEC 60947
      41.40 A
    • Rated current at 50°C according to IEC 60947
      40 A
    • Rated current at 55°C according to IEC 60947
      38.60 A
    • Rated current at 60°C according to IEC 60947
      37.10 A
    • Rated current at 65°C according to IEC 60947
      35.60 A
    • Rated current at 70°C according to IEC 60947
      34 A
    Architecture
    • Number of poles
      3
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    • Neutral position
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      800 V
    • Rated operational voltage Ue
      220 - 690 V
    Functions
    • Trip unit
      TM A/A
    Power
    • Power dissipation at IN
      27.90 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      40,000
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      6 - 70 mm²
    • Cross-section rigid conductor
      6 - 95 mm²
    Connectivity
    • Type of connection
      Screw terminal
    Cover, door
    • Interlockable
      Yes
    Settings
    • Thermal protection knob setting xIN
      0.63, 0.8, 1
    Cable
    • Cable material
      Copper
    Compatibility
    • Compatible with RDC AOB
      No
    • Suitable for DIN Rail
      No
    • Suitable for distribution board
      Yes
    Dimensions
    • Height
      130 mm
    • Width
      90 mm
    • Depth
      97 mm
    Electrical protection
    • Instantaneous protection (li): dial setting coefficient
      6, 8, 10, 12
    Installation, mounting
    • Mounting-/Connection Position
      Front
    • Nominal tightening torque
      6 - 6 Nm
    • Nominal tightening torque down terminal
      6 - 6 Nm
    • Nominal tightening torque top terminal
      6 - 6 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HNS040DC
    PDF
    RoHS report HNS040DC
    PDF

    Downloads

    • Image HNS040DC  | Hager

      Product Image HNS040DC

    • Product datasheet

      Image Hager Product data sheet HNS040DC  | Hager

      Hager Product data sheet HNS040DC

      Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 40A 40kA CTC

      PDF
    • Instruction manual

      Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

      Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

      Instruction manual International 2023-03-08

      PDF
      7,44 MB
    • STEP files

      Image CAD file for MCCB 160A 3P  | Hager

      CAD file for MCCB 160A 3P

      STEP files International 2026-04-15

      STP
      886,39 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      446,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNJ250DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 250A 40kA FTC
      HNJ250DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 250A 40kA FTC
    • 2
      HNJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
      HNJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
    • 3
      HMJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
      HMJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
    • 4
      HNA101Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  100A 40kA CTC
      HNA101Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 100A 40kA CTC
    • 5
      HNA041Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  40A 40kA CTC
      HNA041Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 40A 40kA CTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group