The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers accessories
    • HXA028H
    EAN-Nr.
    3250613160319
    Packaging
    1 piece
    • Moulded case circuit breakers accessories

    Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630) HXA028H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630)

    HXA028H

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Rated current IN
      0.10 A
    • Rated current 230 V AC15
      0.10 A
    Connectivity
    • Type of connection
      quickconnect
    • Mounting type
      Click mounting
    Connection
    • Type of contacts
      1x changeover
    • Cross-section flexible conductor
      0.5 - 1.25 mm²
    • Cross-section rigid conductor
      0.5 - 1.25 mm²
    Voltage
    • Rated impulse withstand voltage Uimp
      1,500 V
    • Type voltage supply
      AC/DC
    • Rated operational voltage Ue
      125 - 125 V
    Power
    • Power dissipation at IN
      3 W
    Equipment
    • Number of INV contacts
      1
    • Number of NC contacts
      0
    Safety
    • Ingress Protection (IP) class
      IP4X

    Downloads

    • Image HXA028H  | Hager

      Product Image HXA028H

    • Product datasheet

      Image Hager Product data sheet HXA028H  | Hager

      Hager Product data sheet HXA028H

      Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630)

      PDF
    • Installation manual

      Image Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)  | Hager

      Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)

      Installation manual International 2017-06-20

      PDF
      6,65 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXS915H - Shaft 8x8mm 500mm handle S1 (10x10mm) (P160-P250)
      HXS915H
      Shaft 8x8mm 500mm handle S1 (10x10mm) (P160-P250)
    • 2
      HXS912H - Shaft 8x8mm 200mm handle S1 (10x10mm) (P160-P250)
      HXS912H
      Shaft 8x8mm 200mm handle S1 (10x10mm) (P160-P250)
    • 3
      HXS913H - Shaft 8x8mm 320mm handle S1 (10x10mm) (P160-P250)
      HXS913H
      Shaft 8x8mm 320mm handle S1 (10x10mm) (P160-P250)
    • 4
      HXS901H - Handle S1 IP55 (10x10mm) (P160-P250)
      HXS901H
      Handle S1 IP55 (10x10mm) (P160-P250)
    • 5
      HXS920H - Shaft guide for handle S1&S2 (P160-P250-x630-P630)
      HXS920H
      Shaft guide for handle S1&S2 (P160-P250-x630-P630)

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group