Moulded Case Circuit Breaker h3+ P630 LSIG 3P3D 630A 70kA FTC HEW630LR
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Handle with interlock for power breaker 1 products available -
Terminal cover 5 products available -
Motor operator 12 products available -
Mechanic accessories for low-voltage components 2 products available -
Operating shaft for power breaker 3 products available -
Auxiliaries contact block 5 products available
Complete your system
Technical characteristics
-
Rated current630 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-210 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-210 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-212 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-212 kA
-
Rated current 10°C according to IEC 60947630 A
-
Rated current 15°C according to IEC 60947630 A
-
Rated current 20°C according to IEC 60947630 A
-
Rated current 25°C according to IEC 60947630 A
-
Rated current 30°C according to IEC 60947630 A
-
Rated current at 35°C according to IEC 60947630 A
-
Rated current at 40°C according to IEC 60947630 A
-
Rated current 45°C according to IEC 60947630 A
-
Rated current 50°C according to IEC 60947630 A
-
Rated current 55°C according to IEC 60947630 A
-
Rated current at 60°C according to IEC 60947622 A
-
Rated current 70°C according to IEC 60947510 A
-
Rated current 65°C according to IEC 60947570 A
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
-
Response time when opening10 ms
-
Ir1 current dial setting250 A, 300 A, 350 A, 370 A, 400 A, 500 A, 600 A, 630 A
-
Adjustment range short-term delayed short-circuit release375 - 6,300 A
-
Frequency50 - 60 Hz
-
Nominal tightening torque18 - 18 Nm
-
Mounting-/Connection PositionFront
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
-
Trip unitLSIG
-
Total power loss under IN119 W
-
Power loss per pole at In39.6 W
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Ingress Protection (IP) classIP4X
-
Operating temperature-25 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Connector/plug typeTerminal
-
Cable materialCopper, Aluminium
-
Height260 mm
-
Depth150 mm
-
Motor drive integratedNo
-
Suitable for DIN RailNo
-
Compatible with RDC AOBYes
-
Suitable for distribution boardYes
-
Position power supplyBidirectional
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 4, 5, 6, 7, 8, 9, 10, 11
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HEW630LR
Moulded Case Circuit Breaker h3+ P630 LSIG 3P3D 630A 70kA FTC
PDF -
Instruction manual
Instruction manual International 2025-01-21
PDF10,29 MB -
Operating manual
Operating manual International 2020-09-21
PDF13,53 MB -
Installation manual
Installation manual International 2019-01-25
PDF1,33 MB -
STEP files
CAD file for MCCB 630A 3P
STEP files International 2023-11-24
STP921,20 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-04
PDF355,64 kB
Declaration
Declaration of conformity International 2022-03-04
PDF332,59 kB
EU Declaration of Conformity
PDF588,41 kB