The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break and changeover switches
    • Load break switches
    • HA453M
    EAN-Nr.
    3250613114145
    Packaging
    1 piece
    • Load break switches

    Load break switch 4P 200A HA453M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch 4P 200A

    HA453M

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Auxiliary contact block 1 products available
    • Switch operating shaft 2 products available
    • Door coupling handle for switchgear 1 products available

    Complete your system

    • Auxiliary contact block
    • Switch operating shaft
    • Door coupling handle for switchgear
    • HZ023

      Auxiliary contact 2x 1C+O h125/630

      0.00 €  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      0.00 €  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      0.00 €  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      0.00 €  / *

    Technical characteristics

    Electric current
    • Rated current
      200 A
    • Rated short-time withstand current Icw IEC 60947
      7 kA
    • Acceptable current rating AC21
      200 A
    • Acceptable current rating AC21 category A
      200 A
    • Acceptable current rating AC21 category B
      200 A
    • Acceptable current rating AC22 category A
      200 A
    • Acceptable current rating AC22 category B
      200 A
    • Acceptable current rating AC23 category A
      200 A
    • Acceptable current rating AC23 category B
      200 A
    • Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-3
      11.90 kA
    • Rated short-time withstand current Icw 1s IEC 60947
      7 kA
    Architecture
    • Number of poles
      4
    • Control/operation element
      Long rotary handle
    • Device construction type
      Fixed built-in
    • Type of pole
      4P
    Cover, door
    • Interlockable
      Yes
    Safety
    • Ingress Protection (IP) class
      IP00
    Connection
    • Cross-section rigid conductor
      95 mm²
    • Cross-section flexible conductor
      95 mm²
    Voltage
    • Rated insulation voltage Ui
      800 V
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated operational voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      4.80 W
    • Total power loss under IN
      19.20 W
    • Rated operational power under 400 V AC AC1
      131,000 W
    • Rated operational power under 400 V AC AC23
      72,000 W
    Controls and indicators
    • Motor drive integrated
      No
    Use conditions
    • Operating temperature
      -20 - 70 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Functions
    • Is reversing switch
      No
    • Version as emergency stop installation
      No
    • Version as main switch
      Yes
    • Version as maintenance/service switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch disconnector compact
      Yes
    Equipment
    • Motor drive optional
      No
    • Number of auxiliary contacts as change-over contact
      0
    • Number of auxiliary contacts as normally closed contact
      0
    • Number of auxiliary contacts as normally open contact
      0
    Installation, mounting
    • Nominal tightening torque
      9 - 9.9 Nm
    Capacity
    • Number of modules
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA453M
    PDF
    RoHS report HA453M
    PDF

    Downloads

    • Image HA453M  | Hager

      Product Image HA453M

    • Product datasheet

      Image Hager Product data sheet HA453M  | Hager

      Hager Product data sheet HA453M

      Load break switch 4P 200A

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2017-11-17  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2017-11-17

      PDF
      1,13 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      611,04 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HA357 - Load break switch 3P 400A
      HA357
      Load break switch 3P 400A
    • 2
      HA462 - Load break switch 4P 1250A
      HA462
      Load break switch 4P 1250A
    • 3
      HA451 - Load break switch 4P 125A
      HA451
      Load break switch 4P 125A
    • 4
      HA452 - Load break switch 4P 160A
      HA452
      Load break switch 4P 160A
    • 5
      HAC310 - Load break switch 3P 100A
      HAC310
      Load break switch 3P 100A

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group