One piece switch 3x63A + additionnal cage & padlockable SH363S
EAN-Nr.
3250615589972
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current63 A
-
Rated conditional short-circuit current Inc with fuse according to IEC/EN 60669-2-46000A/63A gG
Architecture
-
Type of pole3P
-
Control/operation elementToggle
-
Neutral positionWithout neutral
-
Number of poles3
Connection
-
Cross-section rigid conductor25 mm²
Voltage
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp6 kV
-
Rated operational voltage Ue400 - 400 V
-
Type voltage supplyAC
Power
-
Power loss per pole at In2.60 W
-
Total power loss under IN7.80 W
Installation, mounting
-
Nominal tightening torque2 - 2 Nm
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
SealableYes
Use conditions
-
Operating temperature-5 - 40 °C
Cover, door
-
InterlockableNo
Safety
-
Ingress Protection (IP) classIP20
Frequency
-
Frequency50 - 50 Hz
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchNo
-
Version as switch disconnector compactYes
Capacity
-
Number of modules2.50
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation