The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • CGC690F

RCCB 3P+N 125A 500mA AC CGC690F

EAN-Nr.
3250611623625
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCCB 3P+N 125A 500mA AC

CGC690F

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Locking interlocking functions 1 products available
  • Mechanic accessories for low-voltage components 1 products available
  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Undervoltage and overvoltage release 1 products available
  • Auxiliaries contact block 2 products available

Complete your system

  • Locking interlocking functions
  • Mechanic accessories for low-voltage components
  • Under voltage coil
  • Shunt release
  • Undervoltage and overvoltage release
  • Auxiliaries contact block
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ212

    Over voltage release 230V AC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Architecture
  • Type of pole
    3P+N
Electric current
  • Rated current
    125 A
  • Rated residual operating current Idn
    500 mA
  • Breaking and opening capacity Idm
    1.25 kA
  • Rated conditional short-circuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    125 A
  • Rated current at -20°C
    125 A
  • Rated current -15°C
    125 A
  • Rated current -10°C
    125 A
  • Rated current -5°C
    125 A
  • Rated current at 0°C
    125 A
  • Rated current 5°C
    125 A
  • Rated current 10°C
    125 A
  • Rated current 15°C
    125 A
  • Rated current at 20°C
    125 A
  • Rated current 25°C
    125 A
  • Rated current 30°C
    125 A
  • Rated current 35°C
    125 A
  • Rated current at 40°C
    125 A
  • Rated current at 45°C
    120 A
  • Rated current at 50°C
    115 A
  • Rated current 55°C
    110 A
  • Rated current 60°C
    100 A
  • Rated current 65°C
    95 A
  • Rated current 70°C
    90 A
Installation, mounting
  • Nominal tightening torque top terminal
    3.60 - 3.60 Nm
  • Nominal tightening torque down terminal
    3.60 - 3.60 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    biconnect
Voltage
  • Rated operational voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Dielectric strength value of power frequency
    2 kV
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Rated impulse withstand voltage Uimp IEC 60947-3
    6,000 V
  • Max. operating voltage
    440 V
Frequency
  • Frequency
    50 - 60 Hz
Capacity
  • Number of modules
    4
Compatibility
  • Suitable for DIN Rail
    Yes
Safety
  • Residual current type
    AC
  • Ingress Protection (IP) class
    IP20
Connection
  • Cross-section of output with screws, for massive conductors
    1 - 50 mm²
  • Cross-section of output with screws, for flexible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    29.20 W
Use conditions
  • Max. Altitude
    2,000 m
Endurance
  • Electric endurance in number of cycles
    10,000
  • Number of mechanical operations
    20,000
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    85 mm
  • Width
    72 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration CGC690F
PDF
Hager RoHS report CGC690F
PDF

Downloads

  • Image CGC690F  | Hager

    Product Image CGC690F

  • Product datasheet

    Image Hager Product data sheet CGC690F  | Hager

    Hager Product data sheet CGC690F

    RCCB 3P+N 125A 500mA AC

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-01-15

    PDF
    1,04 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group