The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • CFC690
    EAN-Nr.
    3250611624417
    Packaging
    1 piece

    RCCB 3P+N 125A 300mA AC CFC690

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 3P+N 125A 300mA AC

    CFC690

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Locking interlocking functions
    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Auxiliaries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ212

      Over voltage release 230V AC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical characteristics

    Architecture
    • Type of pole
      3P+N
    • Number of poles
      4
    Electric current
    • Rated current IN
      125 A
    • Rated residual operating current Idn
      300 mA
    • Breaking and opening capacity Idm
      1.25 kA
    • Rated conditional short-circuit current Inc according to EN61008-1
      10 kA
    • Rated current at -25°C
      125 A
    • Rated current at -20°C
      125 A
    • Rated current at -15°C
      125 A
    • Rated current at -10°C
      125 A
    • Rated current at -5°C
      125 A
    • Rated current at 0°C
      125 A
    • Rated current at 5°C
      125 A
    • Rated current at 10°C
      125 A
    • Rated current at 15°C
      125 A
    • Rated current at 20°C
      125 A
    • Rated current at 25°C
      125 A
    • Rated current at 30°C
      125 A
    • Rated current at 35°C
      125 A
    • Rated current at 40°C
      125 A
    • Rated current at 45°C
      120 A
    • Rated current at 50°C
      115 A
    • Rated current at 55°C
      110 A
    • Rated current at 60°C
      100 A
    • Rated current at 65°C
      95 A
    • Rated current at 70°C
      90 A
    Installation, mounting
    • Nominal tightening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tightening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Voltage
    • Rated operational voltage Ue
      240 - 415 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Dielectric strength value of power frequency
      2 kV
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Rated impulse withstand voltage Uimp IEC 60947-3
      6,000 V
    • Max. operating voltage
      456 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capacity
    • Number of modules
      4
    Compatibility
    • Suitable for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protection (IP) class
      IP20
    Connection
    • Cross-section of output with screws, for massive conductors
      1 - 50 mm²
    • Cross-section of output with screws, for flexible conductors
      1 - 35 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 35 mm²
    • Cross-section of input and output with screws, for massive conductors
      1 - 50 mm²
    Power
    • Power dissipation at IN
      29.20 W
    Use conditions
    • Max. altitude
      2,000 m
    • Operating temperature
      -25 - 40 °C
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      20,000
    Dimensions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB

    Downloads

    • Image CFC690  | Hager

      Product Image CFC690

    • Product datasheet

      Image Hager Product data sheet CFC690  | Hager

      Hager Product data sheet CFC690

      RCCB 3P+N 125A 300mA AC

      PDF
    • Installation manual

      Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

      Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

      PDF
      1,20 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,20 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group