The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers (RCCB)
    • CEA690
    EAN-Nr.
    3250611622833
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 3P+N 125A 100mA A CEA690

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 3P+N 125A 100mA A

    CEA690

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Locking interlocking functions
    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Auxiliaries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      0.00 €  / *
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • MZ206

      Under voltage release 230V AC

      0.00 €  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ212

      Over voltage release 230V AC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *

    Technical characteristics

    Architecture
    • Type of pole
      3P+N
    Electric current
    • Rated current
      125 A
    • Rated residual operating current Idn
      100 mA
    • Breaking and opening capacity Idm
      1.25 kA
    • Rated conditional short-circuit current Inc according to EN61008-1
      10 kA
    • Rated current -25°C
      125 A
    • Rated current at -20°C
      125 A
    • Rated current -15°C
      125 A
    • Rated current -10°C
      125 A
    • Rated current -5°C
      125 A
    • Rated current at 0°C
      125 A
    • Rated current 5°C
      125 A
    • Rated current 10°C
      125 A
    • Rated current 15°C
      125 A
    • Rated current at 20°C
      125 A
    • Rated current 25°C
      125 A
    • Rated current 30°C
      125 A
    • Rated current 35°C
      125 A
    • Rated current at 40°C
      125 A
    • Rated current at 45°C
      120 A
    • Rated current at 50°C
      115 A
    • Rated current 55°C
      110 A
    • Rated current 60°C
      100 A
    • Rated current 65°C
      95.35 A
    • Rated current 70°C
      90 A
    Installation, mounting
    • Nominal tightening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tightening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    Voltage
    • Rated operational voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Dielectric strength value of power frequency
      2 kV
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Rated impulse withstand voltage Uimp IEC 60947-3
      6,000 V
    • Max. operating voltage
      440 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capacity
    • Number of modules
      4
    Compatibility
    • Suitable for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protection (IP) class
      IP20
    Connection
    • Cross-section of output with screws, for massive conductors
      1 - 50 mm²
    • Cross-section of output with screws, for flexible conductors
      1 - 35 mm²
    Power
    • Total power loss under IN
      29.20 W
    Use conditions
    • Max. Altitude
      2,000 m
    • Operating temperature
      -25 - 40 °C
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      20,000
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    Hager REACH declaration CEA690
    PDF
    Hager RoHS report CEA690
    PDF

    Downloads

    • Image CEA690  | Hager

      Product Image CEA690

    • Product datasheet

      Image Hager Product data sheet CEA690  | Hager

      Hager Product data sheet CEA690

      RCCB 3P+N 125A 100mA A

      PDF
    • Installation manual

      Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

      Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

      PDF
      1,20 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-01-15

      PDF
      1,04 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      CG463B - RCCB 4P 63A 500mA AC Class
      CG463B
      RCCB 4P 63A 500mA AC Class
    • 2
      CD440B - RCCB 4P 40A 30mA AC Class
      CD440B
      RCCB 4P 40A 30mA AC Class
    • 3
      CF240J - RCCB 2P 40A 300mA A Class
      CF240J
      RCCB 2P 40A 300mA A Class
    • 4
      CF225J - RCCB 2P 25A 300mA A Class
      CF225J
      RCCB 2P 25A 300mA A Class
    • 5
      CD440J - RCCB 4P 40A 30mA A Class
      CD440J
      RCCB 4P 40A 30mA A Class

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group