The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • BRA652101DELN
    EAN
    4012740834209
    Packaging
    6 Meters

    Wall trunking base f-mounted BRA 68x210mm lid 2x80mm of alu natural anodized BRA652101DELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking base f-mounted BRA 68x210mm lid 2x80mm of alu natural anodized

    BRA652101DELN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    BRA0802ELN
    BRA0802ELN
    Wall trunking lid to BRA width 80mm of aluminium natural anodized
    Add to a list
    Add to a list

    Optional accessories

    • Internal corner for wall duct 1 products available
    • Cover for external corner wall duct 1 products available
    • External corner for wall duct 1 products available
    • Junction box for wall duct 2 products available

    Complete your system

    • Internal corner for wall duct
    • Cover for external corner wall duct
    • External corner for wall duct
    • Junction box for wall duct
    • BRA652104DELN

      Internal corner of base profile for BRA 68x210mm lid 2x80mm of alu naturanodized

      €0.00  / *
    • BRA0802AELN

      External corner lid for BRA lid 80mm of aluminium natural anodized

      €0.00  / *
    • BRA652103DELN

      External corner of base profile for BRA 68x210mm lid 2x80mm of alu naturanodized

      €0.00  / *
    • L2619SCHW

      L 2619 Outlet box 2gang

      €0.00  / *
    • L2618SCHW

      L 2618 Outlet box 1gang

      €0.00  / *

    Technical properties

    Dimensions
    • Height
      68 mm
    • Width
      210 mm
    • Length
      2,000 mm
    • Inner cross-section
      12,060 - 12,060 mm²
    Cover, door
    • Number of mountable lids
      2
    • Cover width 1
      80 mm
    • Cover width 2
      80 mm
    • Cover width 3
      0
    Capacity
    • Max. number of cables (Ø11 mm, 50% filled, with devices)
      23
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      50
    Compatibility
    • Device installation compatible format
      Standard 60 mm, CEE, Ecoline, EIB, MCBs
    Installation, mounting
    • Base perforation
      Yes
    Materials
    • Material
      Aluminium
    • Treatment
      Anodised
    • Colour
      Aluminium
    Safety
    • Impact resistance IK
      IK07
    • Ingress Protection (IP) class
      IP40
    Use conditions
    • Operating temperature
      -5 - 90 °C
    Connectivity
    • Trunking coupling
      Couplers as separate reference
    Equipment
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration BRA652101DELN
    PDF
    RoHS report BRA652101DELN
    PDF

    Downloads

    • Image BRA652101DELN  | Hager

      Product Image BRA652101DELN

    • Product datasheet

      Image Hager Product data sheet BRA652101DELN  | Hager

      Hager Product data sheet BRA652101DELN

      Wall trunking base f-mounted BRA 68x210mm lid 2x80mm of alu natural anodized

      PDF
    • DXF files

      Image DXF files International 2023-02-02  | Hager

      DXF files International 2023-02-02

      DXF
      380,33 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager

      STEP files International 2026-04-15

      STP
      1,67 MB
    • With variables

      Image Product drawing  | Hager

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      68,88 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group