The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • BRA0802AELN
    EAN
    4012740842181
    Packaging
    1 Piece

    External corner lid for BRA lid 80mm of aluminium natural anodized BRA0802AELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    External corner lid for BRA lid 80mm of aluminium natural anodized

    BRA0802AELN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Width
      80 mm
    Materials
    • Material
      Aluminium
    • Treatment
      Anodised
    • Colour
      Aluminium
    Configuration
    • Overlapping
      No
    Equipment
    • With protective film
      Yes
    • Related Series
      BRA 65x210D

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration BRA0802AELN
    PDF
    RoHS report BRA0802AELN
    PDF

    Downloads

    • Image BRA0802AELN  | Hager

      Product Image BRA0802AELN

    • Product datasheet

      Image Hager Product data sheet BRA0802AELN  | Hager

      Hager Product data sheet BRA0802AELN

      External corner lid for BRA lid 80mm of aluminium natural anodized

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group