The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • BRA0802ELN
    EAN
    4012740834223
    Packaging
    32 Meters

    Wall trunking lid to BRA width 80mm of aluminium natural anodized BRA0802ELN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall trunking lid to BRA width 80mm of aluminium natural anodized

    BRA0802ELN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Width
      80 mm
    • Length
      2,000 mm
    Materials
    • Material
      Aluminium
    • Treatment
      Anodised
    • Colour
      Aluminium
    Equipment
    • With protective film
      Yes
    Use conditions
    • Operating temperature
      -5 - 90 °C
    • Related Series
      BRA 65x210D

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration BRA0802ELN
    PDF
    RoHS report BRA0802ELN
    PDF

    Downloads

    • Image BRA0802ELN  | Hager

      Product Image BRA0802ELN

    • Product datasheet

      Image Hager Product data sheet BRA0802ELN  | Hager

      Hager Product data sheet BRA0802ELN

      Wall trunking lid to BRA width 80mm of aluminium natural anodized

      PDF
    • DXF files

      Image DXF files International 2023-02-02  | Hager

      DXF files International 2023-02-02

      DXF
      365,03 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager

      STEP files International 2026-04-15

      STP
      64,40 kB
    • With variables

      Image Product drawing  | Hager

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      67,52 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      428,48 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group