The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers with overcurrent protection (RCBO)
    • AEC210Z
    EAN-Nr.
    3250611036104
    Packaging
    1 piece
    • Residual current circuit breakers with overcurrent protection (RCBO)

    RCBO 1M 1P 6kA C-10A 100mA AC AEC210Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 6kA C-10A 100mA AC

    AEC210Z

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available

    Complete your system

    • Locking interlocking functions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      0.00 €  / *

    Technical characteristics

    Dimensions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AEC210Z
    PDF
    RoHS report AEC210Z
    PDF

    Downloads

    • Image AEC210Z  | Hager

      Product Image AEC210Z

    • Product datasheet

      Image Hager Product data sheet AEC210Z  | Hager

      Hager Product data sheet AEC210Z

      RCBO 1M 1P 6kA C-10A 100mA AC

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-07-08  | Hager

      Installation manual en-GB 2021-07-08

      PDF
      556,33 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-25

      PDF
      413,52 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ACC225P - RCBO 1P 10kA C-25A 10mA  AC
      ACC225P
      RCBO 1P 10kA C-25A 10mA AC
    • 2
      ADX440T - RCBO 4P 10kA C-40A 30mA A
      ADX440T
      RCBO 4P 10kA C-40A 30mA A
    • 3
      ACC232P - RCBO 1P 10kA C-32A 10mA  AC
      ACC232P
      RCBO 1P 10kA C-32A 10mA AC
    • 4
      ADX432T - RCBO 4P 10kA C-32A 30mA A
      ADX432T
      RCBO 4P 10kA C-32A 30mA A
    • 5
      ACC216P - RCBO 1P 10kA C-16A 10mA  AC
      ACC216P
      RCBO 1P 10kA C-16A 10mA AC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group