The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • ADX416T
    EAN
    3250611033103
    Packaging
    1 Piece

    RCBO 3P+N 10kA C-16A 30mA A ADX416T

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 3P+N 10kA C-16A 30mA A

    ADX416T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Auxiliaries contact block 2 products available
    • Modular phase busbar 1 products available

    Complete your system

    • Locking interlocking functions
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Auxiliaries contact block
    • Modular phase busbar
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ212

      Over voltage release 230V AC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *
    • KB163P

      Insulated busbar 1P 63A prong 10mm² brown 13M

      €0.00  / *

    Technical properties

    Architecture
    • Type of pole
      3P+N
    • Number of protected poles
      4
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protection (IP) class
      IP20
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Rated operational voltage Ue
      230 - 415 V
    • Overvoltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielectric strength value of power frequency
      2 kV
    Electric current
    • Rated current IN
      16 A
    • Rated residual operating current Idn
      30 mA
    • Rated current at -25°C
      19.51 A
    • Rated current at -20°C
      19.2 A
    • Rated current at -15°C
      18.88 A
    • Rated current at -10°C
      18.56 A
    • Rated current at -5°C
      18.24 A
    • Rated current at 0°C
      17.92 A
    • Rated current at 5°C
      17.6 A
    • Rated current at 10°C
      17.28 A
    • Rated current at 15°C
      16.96 A
    • Rated current at 20°C
      16.64 A
    • Rated current at 25°C
      16.32 A
    • Rated current at 30°C
      16 A
    • Rated current at 35°C
      15.61 A
    • Rated current at 40°C
      15.22 A
    • Rated current at 45°C
      14.83 A
    • Rated current at 50°C
      14.44 A
    • Rated current at 55°C
      14.05 A
    • Rated current at 60°C
      13.66 A
    • Correction factor of rating current for 2 devices placed side by side
      0.80
    • Min./max. threshold value of the AC thermal operation
      1.13 - 1.45 A
    • Rated service breaking capacity Ics AC according to IEC 60898-1
      7.50 kA
    Power
    • Power dissipation at IN
      10.90 W
    Frequency
    • Frequency
      50 - 50 Hz
    Installation, mounting
    • Nominal tightening torque down terminal
      2 - 2 Nm
    • Nominal tightening torque top terminal
      2 - 2 Nm
    • Type of bottom connection for modular devices
      biconnect, Bypass
    Use conditions
    • Max. altitude
      2,000 m
    • Class of energy limitation I²t
      3
    • Operating temperature
      -25 - 40 °C
    • Storage/transport temperature
      -55 - 70 °C
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      4,000
    Connection
    • Cross-section of top terminal with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of top terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-section of top and bottom terminal with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Capacity
    • Number of modules
      4
    Dimensions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm
    Compatibility
    • Suitable for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADX416T
    PDF
    RoHS report ADX416T
    PDF

    Downloads

    • Image ADX416T  | Hager

      Product Image ADX416T

    • Product datasheet

      Image Hager Product data sheet ADX416T  | Hager

      Hager Product data sheet ADX416T

      RCBO 4P 10kA C-16A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2017-06-15  | Hager

      Installation manual en-GB 2017-06-15

      PDF
      1,98 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      691,69 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group