The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • ADC839F

RCBO 1P+N 4.5kA C-32A 30mA AC Class 60Hz ADC839F

EAN-Nr.
3250611063742
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCBO 1P+N 4.5kA C-32A 30mA AC Class 60Hz

ADC839F

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Undervoltage and overvoltage release 1 products available
  • Auxiliaries contact block 2 products available
  • Protective cap/strip for phase busbar 2 products available
  • Modular phase busbar 1 products available

Complete your system

  • Under voltage coil
  • Shunt release
  • Undervoltage and overvoltage release
  • Auxiliaries contact block
  • Protective cap/strip for phase busbar
  • Modular phase busbar
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ212

    Over voltage release 230V AC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
  • KZN023

    Endcap for busbars 2P and 3P

    0.00 €  / *
  • KZN024

    Endcap for busbar 4P

    0.00 €  / *
  • KDN280B

    Insulated busbar 2P 80A fork 16mm² 57M

    0.00 €  / *

Technical characteristics

Architecture
  • Type of pole
    1P+N
  • Curve
    C
Safety
  • Residual current type
    AC
  • Ingress Protection (IP) class
    IP20
Installation, mounting
  • Nominal tightening torque down terminal
    2.10 - 2.10 Nm
  • Nominal tightening torque top terminal
    2.10 - 2.10 Nm
  • Nominal tightening torque
    2.10 - 2.10 Nm
  • Type of top connection for modular devices
    Screw terminal
  • Type of bottom connection for modular devices
    biconnect
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    4.50 kA
Connectivity
  • Type of connection
    Screw terminal
Voltage
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
  • Max. operating voltage
    240 V
  • Rated operational voltage Ue
    240 - 240 V
  • Type voltage supply
    AC
Electric current
  • Rated current
    32 A
  • Rated residual operating current Idn
    30 mA
  • Rated current -25°C
    38.30 A
  • Rated current at -20°C
    37.80 A
  • Rated current -15°C
    37.20 A
  • Rated current -10°C
    36.70 A
  • Rated current -5°C
    36.10 A
  • Rated current at 0°C
    35.60 A
  • Rated current 5°C
    35 A
  • Rated current 10°C
    34.40 A
  • Rated current 15°C
    33.80 A
  • Rated current at 20°C
    33.20 A
  • Rated current 25°C
    32.60 A
  • Rated current 30°C
    32 A
  • Rated current 35°C
    31.50 A
  • Rated current at 40°C
    31 A
  • Correction factor of rating current for 2 devices placed side by side
    1
  • Correction factor of rating current for 3 devices placed side by side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correction factor of rating current for 6 devices placed side by side
    0.85
  • Min./max. threshold value of the AC thermal operation
    1.13 - 1.45 A
  • Rated service breaking capacity Ics AC according to IEC 60898-1
    4.50 kA
Power
  • Total power loss under IN
    8.30 W
Frequency
  • Frequency
    60 - 60 Hz
Use conditions
  • Max. Altitude
    2,000 m
  • Class of energy limitation I²t
    3
  • Operating temperature
    -25 - 40 °C
  • Storage/transport temperature
    -25 - 70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Air humidity protection
    For all climates
Endurance
  • Electric endurance in number of cycles
    2,000
  • Number of mechanical operations
    1,000
Connection
  • Cross-section flexible conductor
    1 - 16 mm²
  • Cross-section rigid conductor
    1 - 25 mm²
  • Cross-section of input with screws, for flexible conductors
    1 - 16 mm²
  • Cross-section of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1 - 16 mm²
  • Cross-section of input and output with screws, for massive conductors
    1 - 25 mm²
Capacity
  • Number of modules
    2
Dimensions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration ADC839F
PDF
Hager RoHS report ADC839F
PDF

Downloads

  • Image ADC839F  | Hager

    Product Image ADC839F

  • Product datasheet

    Image Hager Product data sheet ADC839F  | Hager

    Hager Product data sheet ADC839F

    RCBO 1P+N 4.5kA C-32A 30mA AC Class 60Hz

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group