The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Protection devices
  • Residual current circuit breakers with overcurrent protection (RCBO)
  • ADA966G
  • Modular protection devices

RCBO 1P+N 6kA C-16A 30mA A Class ADA966G

EAN-Nr.
3250611011095
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1P+N 6kA C-16A 30mA A Class

ADA966G

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • See more (10)
    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Auxiliaries contact block 2 products available
    • Protective cap/strip for phase busbar 2 products available

    Complete your system

    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Auxiliaries contact block
    • Protective cap/strip for phase busbar
    • Modular phase busbar
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • MZ206

      Under voltage release 230V AC

      0.00 €  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ212

      Over voltage release 230V AC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *
    • KZN023

      Endcap for busbars 2P and 3P

      0.00 €  / *
    • KZN024

      Endcap for busbar 4P

      0.00 €  / *
    • KDN280B

      Insulated busbar 2P 80A fork 16mm² 57M

      0.00 €  / *

    Technical characteristics

    Architecture
    • Type of pole
      1P+N
    • Curve
      C
    Electric current
    • Rated current
      16 A
    • Rated residual operating current Idn
      30 mA
    • Rated current -25°C
      18.50 A
    • Rated current at -20°C
      18.30 A
    • Rated current -15°C
      18.10 A
    • Rated current -10°C
      17.90 A
    • Rated current -5°C
      17.70 A
    • Rated current at 0°C
      17.40 A
    • Rated current 5°C
      17.20 A
    • Rated current 10°C
      17 A
    • Rated current 15°C
      16.70 A
    • Rated current at 20°C
      16.50 A
    • Rated current 25°C
      16.20 A
    • Rated current 30°C
      16 A
    • Rated current 35°C
      15.80 A
    • Rated current at 40°C
      15.60 A
    • Rated current at 50°C
      15.20 A
    • Rated current 55°C
      15 A
    • Rated current 60°C
      14.80 A
    • Correction factor of rating current for 2 devices placed side by side
      1
    • Correction factor of rating current for 3 devices placed side by side
      0.95
    • Correction factor of rating current for 4 and 5 devices placed side by side
      0.90
    • Correction factor of rating current for 6 devices placed side by side
      0.85
    • Min./max. threshold value of the AC thermal operation
      1.13 - 1.45 A
    • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
      6 kA
    Safety
    • Residual current type
      A
    • Ingress Protection (IP) class
      IP2X
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      6 kA
    Connectivity
    • Type of connection
      Screw terminal
    Voltage
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Max. operating voltage
      240 V
    • Rated operational voltage Ue
      240 - 240 V
    • Overvoltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      5.20 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use conditions
    • Max. Altitude
      2,000 m
    • Class of energy limitation I²t
      3
    • Operating temperature
      -25 - 40 °C
    • Storage/transport temperature
      -25 - 70 °C
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      2,000
    Connection
    • Cross-section flexible conductor
      1 - 16 mm²
    • Cross-section rigid conductor
      1 - 25 mm²
    • Cross-section of input with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-section of output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of input and output with screws, for massive conductors
      1 - 25 mm²
    Installation, mounting
    • Nominal tightening torque
      2.10 - 2.10 Nm
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    Capacity
    • Number of modules
      2
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm
    Compatibility
    • Suitable for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
    PDF
    2,24 MB
    Hager REACH declaration ADA966G
    PDF
    Hager RoHS report ADA966G
    PDF

    Downloads

    • Image ADA966G  | Hager

      Product Image ADA966G

    • Product datasheet

      Image Hager Product data sheet ADA966G  | Hager

      Hager Product data sheet ADA966G

      RCBO 1P+N 6kA C-16A 30mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

      PDF
      1,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2018-12-07

      PDF
      102,14 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      AEX425T - RCBO 4P 10kA C-25A 100mA A
      AEX425T
      RCBO 4P 10kA C-25A 100mA A
    • 2
      AEC240Z - RCBO 1M 1P 6kA C-40A 100mA AC
      AEC240Z
      RCBO 1M 1P 6kA C-40A 100mA AC
    • 3
      AEX420T - RCBO 4P 10kA C-20A 100mA A
      AEX420T
      RCBO 4P 10kA C-20A 100mA A
    • 4
      ADC220Z - RCBO 1M 1P 6kA C-20A 30mA AC
      ADC220Z
      RCBO 1M 1P 6kA C-20A 30mA AC
    • 5
      AEX432T - RCBO 4P 10kA C-32A 100mA A
      AEX432T
      RCBO 4P 10kA C-32A 100mA A

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group