The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Motion and presence detectors
  • 80960421
  • Building management system KNX

Cover KNX motion detector module, KNX - Q.x, alu velvety, lacquered 80960421

EAN-Nr.
4011334449461
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover KNX motion detector module, KNX - Q.x, alu velvety, lacquered

80960421

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • 80262170

    K.x/Q.x KNX (TP+EASY) Movement detector module 1, 10m

    0.00 €  / *

Technical characteristics

Connectivity
  • With bus system KNX radio
    No
Dimensions
  • Height
    58 mm
  • Width
    58 mm
Installation, mounting
  • Mounting on
    Flush mounting
Materials
  • Colour
    Aluminium
  • Material
    Thermoplastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 80960421
PDF
Hager RoHS report 80960421
PDF

Downloads

  • Image 80960421  | Hager

    Product Image 80960421

  • Product datasheet

    Image Hager Product data sheet 80960421  | Hager

    Hager Product data sheet 80960421

    Cover KNX motion detector module, KNX - Q.x, alu velvety, lacquered

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    85121101 - Universal Switch Insert 1gang, supporting ring round
    85121101
    Universal Switch Insert 1gang, supporting ring round
  • 2
    85121100 - Universal - Switch Insert 1gang
    85121100
    Universal - Switch Insert 1gang
  • 3
    85122200 - Switch insert 2gang, electronics
    85122200
    Switch insert 2gang, electronics
  • 4
    TXC515 - Motion detector KNX corridor 360° surface mounted detection 5x20m
    TXC515
    Motion detector KNX corridor 360° surface mounted detection 5x20m
  • 5
    TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
    TXD505
    Motion detector corridor KNX 360° flush-mounted detection 5x20m

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group