The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Accessories building automation
  • Accessories for building automation
  • 75000005
  • Building management system KNX

Connectors for twisted pair termination red/black, KNX 75000005

EAN-Nr.
4011334161813
Packaging
50 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Connectors for twisted pair termination red/black, KNX

75000005

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Use conditions
  • Operating temperature
    -5 - 45 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75000005
PDF
Hager RoHS report 75000005
PDF

Downloads

  • Image 75000005  | Hager

    Product Image 75000005

  • Product datasheet

    Image Hager Product data sheet 75000005  | Hager

    Hager Product data sheet 75000005

    Connectors for twisted pair termination red/black, KNX

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    161 - Temp. sensor (33 kΩ), HVAC control
    161
    Temp. sensor (33 kΩ), HVAC control
  • 2
    75940273 - Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish
    75940273
    Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish
  • 3
    EK090 - Floor temperature sensor for TE3xx and Berker sensorik
    EK090
    Floor temperature sensor for TE3xx and Berker sensorik
  • 4
    75000007 - Protective cover, KNX, black
    75000007
    Protective cover, KNX, black
  • 5
    75940289 - Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic
    75940289
    Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group