The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Accessories building automation
  • Accessories for building automation
  • 75940224
  • Building management system KNX

Blind plug for bus coupling unit Q.x alu velvety, lacquered 75940224

EAN-Nr.
4011334443520
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Blind plug for bus coupling unit Q.x alu velvety, lacquered

75940224

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • 75040001

    Bus coupling unit flush-mtd, KNX

    0.00 €  / *
  • 80040011

    Bus coupling unit flush-mtd, ext. temp. sensor, KNX

    0.00 €  / *
  • 80040001

    Bus coupling unit flush-mtd, ext. temp. sensor, KNX

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    Aluminium
  • RAL code
    9006
  • Surface finish
    Velvety
  • Material
    Thermoplastic
  • Treatment
    Varnished
Dimensions
  • Height
    58.50 mm
  • Width
    58.50 mm
  • Depth
    13 mm
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75940224
PDF
Hager RoHS report 75940224
PDF

Downloads

  • Image 75940224  | Hager

    Product Image 75940224

  • Product datasheet

    Image Hager Product data sheet 75940224  | Hager

    Hager Product data sheet 75940224

    Blind plug for bus coupling unit Q.x alu velvety, lacquered

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    161 - Temp. sensor (33 kΩ), HVAC control
    161
    Temp. sensor (33 kΩ), HVAC control
  • 2
    75940273 - Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish
    75940273
    Blind plug for bus coupling unit, KNX - K.5, stainless steel, metal matt finish
  • 3
    EK090 - Floor temperature sensor for TE3xx and Berker sensorik
    EK090
    Floor temperature sensor for TE3xx and Berker sensorik
  • 4
    75000007 - Protective cover, KNX, black
    75000007
    Protective cover, KNX, black
  • 5
    75940289 - Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic
    75940289
    Blind plug for bus coupling unit, KNX - S.1/B.3/B.7, p. white, matt, plastic

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group