The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Building management system KNX
    • Accessories building automation
    • Accessories for building automation
    • 75940279
    EAN-Nr.
    4011334285762
    Packaging
    1 piece
    • Accessories for building automation

    Blind plug for bus coupling unit, KNX - K.1, p. white glossy 75940279

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blind plug for bus coupling unit, KNX - K.1, p. white glossy

    75940279

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      8 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Connectivity
    • Mounting type
      Clamp mounting
    Identification
    • Assembly arrangement
      Central cover plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 75940279
    PDF
    RoHS report 75940279
    PDF

    Downloads

    • Image 75940279  | Hager

      Product Image 75940279

    • Product datasheet

      Image Hager Product data sheet 75940279  | Hager

      Hager Product data sheet 75940279

      Blind plug for bus coupling unit, KNX - K.1, p. white glossy

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      EK090 - Floor temperature sensor for room-/clock thermostat
      EK090
      Floor temperature sensor for room-/clock thermostat
    • 2
      75940275 - Blind plug for bus coupling unit, KNX - K.1, ant. matt, lacq.
      75940275
      Blind plug for bus coupling unit, KNX - K.1, ant. matt, lacq.
    • 3
      75940224 - Blind plug for bus coupling unit Q.x alu velvety, lacquered
      75940224
      Blind plug for bus coupling unit Q.x alu velvety, lacquered
    • 4
      75000005 - Connectors for twisted pair termination red/black, KNX
      75000005
      Connectors for twisted pair termination red/black, KNX
    • 5
      75940229 - Blind plug for bus coupling unit, KNX - Q.x, p. white velvety
      75940229
      Blind plug for bus coupling unit, KNX - Q.x, p. white velvety

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group