The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 2913
    EAN-Nr.
    4011334510062
    Packaging
    1 piece

    Compensation module LED, light control 2913

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Compensation module LED, light control

    2913

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    2973
    2973
    Universal rotary dimmer (R, L, C, LED), light control
    Add to a list
    Add to a list
    296110
    296110
    Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control
    Add to a list
    Add to a list
    2909
    2909
    Rotary dimmer (R, LED), light control
    Add to a list
    Add to a list

    Technical characteristics

    Voltage
    • Operating voltage
      230 - 230 V
    Cable
    • Cable length
      0.15 m
    Dimensions
    • Height
      11.50 mm
    • Width
      43 mm
    • Depth
      28.50 mm
    Texts
    • Junction
      Parallel connection between neutral conductor and dimmed phase of lamps

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 2913
    PDF
    Hager RoHS report 2913
    PDF

    Downloads

    • Image 2913  | Hager

      Product Image 2913

    • Product datasheet

      Image Hager Product data sheet 2913  | Hager

      Hager Product data sheet 2913

      Compensation module LED, light control

      PDF
    • Installation manual

      Image Manual for 2913 - Compensation module LED (EN, 2019-05)  | Hager

      Manual for 2913 - Compensation module LED (EN, 2019-05)

      Installation manual en-GB 2020-01-01

      PDF
      236,98 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-24

      PDF
      900,00 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-03-24

      PDF
      900,01 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group