The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 181305
    EAN
    4011334018506
    Packaging
    10

    Cable + duct entry, surface-mtd, black 181305

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable + duct entry, surface-mtd, black

    181305

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    10296086
    10296086
    Frame 1gang surface-mtd, surface-mtd, ant. velvety, lacq.
    Add to a list
    Add to a list
    10306086
    10306086
    Frame 2gang surface-mtd, surface-mtd, ant. velvety, lacq.
    Add to a list
    Add to a list
    10316086
    10316086
    Frame 3gang surface-mtd, surface-mtd, ant. velvety, lacq.
    Add to a list
    Add to a list
    10316084
    10316084
    Surface-mounted frame 3gang alu velvety, lacquered
    Add to a list
    Add to a list
    10306084
    10306084
    Surface-mounted frame 2gang alu velvety, lacquered
    Add to a list
    Add to a list
    10296084
    10296084
    Surface-mounted frame 1gang alu velvety, lacquered
    Add to a list
    Add to a list

    Technical properties

    Dimensions
    • Depth
      36 mm
    • Height
      36.20 mm
    Materials
    • Treatment
      Untreated
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Surface finish
      Glossy

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 181305
    PDF
    RoHS report 181305
    PDF

    Downloads

    • Image 181305  | Hager

      Product Image 181305

    • Product datasheet

      Image Hager Product data sheet 181305  | Hager

      Hager Product data sheet 181305

      Cable + duct entry, surface-mtd, black

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group