The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker Q.1
    • Frames and surface-mounted housings - Berker Q.1
    • 10306084
    EAN
    4011334443933
    Packaging
    10
    • Frames and surface-mounted housings - Berker Q.1

    Surface-mounted frame 2gang alu velvety, lacquered 10306084

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface-mounted frame 2gang alu velvety, lacquered

    10306084

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capacity
    • Number of modules
      2
    Materials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Velvety
    • Material
      Duroplastic
    • Treatment
      Varnished
    Dimensions
    • Height
      85 mm
    • Width
      155 mm
    • Depth
      35 mm
    • Built-in depth
      33.50 mm
    Equipment
    • With cable entry
      Yes
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal, Vertical
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      Q.x
    • Related Series
      Q.1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB

    Downloads

    • Image 10306084  | Hager

      Product Image 10306084

    • Product datasheet

      Image Hager Product data sheet 10306084  | Hager

      Hager Product data sheet 10306084

      Surface-mounted frame 2gang alu velvety, lacquered

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1234

      PDF
      372,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      10156019 - Frame 5gang vert., lab. field, Q.1, p. white velvety
      10156019
      Frame 5gang vert., lab. field, Q.1, p. white velvety
    • 2
      10226014 - Frame 2gang with labelling field horizontal Q.1 alu velvety, lacquered
      10226014
      Frame 2gang with labelling field horizontal Q.1 alu velvety, lacquered
    • 3
      10256014 - Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered
      10256014
      Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered
    • 4
      10136019 - Frame 3gang vert., lab. field, Q.1, p. white velvety
      10136019
      Frame 3gang vert., lab. field, Q.1, p. white velvety
    • 5
      10156086 - Frame 5gang, Q.1, ant. velvety, lacq.
      10156086
      Frame 5gang, Q.1, ant. velvety, lacq.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group