The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 16218902

Rocker imprint "Heizung ", redlens , S.1/B.3/B.7, red glossy 16218902

EAN-Nr.
4011334278283
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Rocker imprint "Heizung ", redlens , S.1/B.3/B.7, red glossy

16218902

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
503203
503203
Push-button NC contact and NO contact with isolated input terminals
Add to a list
Add to a list
303650
303650
Change-over switch for inst. in hollow walls, light control
Add to a list
Add to a list
3037
3037
Intermediate switch, light control
Add to a list
Add to a list
5036
5036
Push-button change-over contact illuminated
Add to a list
Add to a list
3036
3036
Change-over switch 10AX 250V~, Light control
Add to a list
Add to a list
3031
3031
Rocker switch off, Module inserts
Add to a list
Add to a list

Technical characteristics

Architecture
  • Control/operation element
    Single rocker
Materials
  • RAL code
    3003
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    54.90 mm
  • Width
    55.70 mm
  • Depth
    22 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Image 16218902  | Hager

    Product Image 16218902

  • Product datasheet

    Image Hager Product data sheet 16218902  | Hager

    Hager Product data sheet 16218902

    Rocker imprint "Heizung ", redlens , S.1/B.3/B.7, red glossy

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group