The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 16216064

Rocker with orange lense and imprint "Heizung", Q.x, alu velvety, lacquered 16216064

EAN-Nr.
4011334443315
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Rocker with orange lense and imprint "Heizung", Q.x, alu velvety, lacquered

16216064

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

See all (9)
Previous
Previous
503101
503101
Push-button NO contact with two signal contacts
Add to a list
Add to a list
503203
503203
Push-button NC contact and NO contact with isolated input terminals
Add to a list
Add to a list
303650
303650
Change-over switch for inst. in hollow walls, light control
Add to a list
Add to a list
503150
503150
Push-button, NO contact for installation in hollow walls, Module inserts
Add to a list
Add to a list
3037
3037
Intermediate switch, light control
Add to a list
Add to a list
5031
5031
Rocker push-button NO contact Module insert
Add to a list
Add to a list

Optional accessories

  • Accessories/spare parts for domestic switching devices 1 products available

Mandatory accessories

  • 503101

    Push-button NO contact with two signal contacts

    0.00 €  / *
  • 503203

    Push-button NC contact and NO contact with isolated input terminals

    0.00 €  / *
  • 303650

    Change-over switch for inst. in hollow walls, light control

    0.00 €  / *
  • 503150

    Push-button, NO contact for installation in hollow walls, Module inserts

    0.00 €  / *
  • 3037

    Intermediate switch, light control

    0.00 €  / *
  • 5031

    Rocker push-button NO contact Module insert

    0.00 €  / *
  • 5036

    Push-button change-over contact illuminated

    0.00 €  / *
  • 3036

    Change-over switch 10AX 250V~, Light control

    0.00 €  / *
  • 3031

    Rocker switch off, Module inserts

    0.00 €  / *

Complete your system

  • Accessories/spare parts for domestic switching devices
  • 10107100

    Sealing set for switches/push-buttons, K.x/Q.x, trans.

    0.00 €  / *

Technical characteristics

Architecture
  • Control/operation element
    Single rocker
Materials
  • RAL code
    9006
  • Surface finish
    Velvety
  • Material
    Duroplastic
  • Treatment
    Varnished
Dimensions
  • Height
    58 mm
  • Width
    58 mm
  • Depth
    22.50 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Image 16216064  | Hager

    Product Image 16216064

  • Product datasheet

    Image Hager Product data sheet 16216064  | Hager

    Hager Product data sheet 16216064

    Rocker with orange lense and imprint "Heizung", Q.x, alu velvety, lacquered

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group