The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 1550
    EAN-Nr.
    4011334015819
    Packaging
    10 Pieces

    Rocker, splash-proteced flush-mtd IP44, white glossy 1550

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker, splash-proteced flush-mtd IP44, white glossy

    1550

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    303650
    303650
    Change-over switch for inst. in hollow walls, light control
    Add to a list
    Add to a list
    3037
    3037
    Intermediate switch, light control
    Add to a list
    Add to a list
    3036
    3036
    Change-over switch 10AX 250V~, Light control
    Add to a list
    Add to a list
    3031
    3031
    Rocker switch off, Module inserts
    Add to a list
    Add to a list

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Compatible products

    • Referenced by 9 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1884

      Sealing flange f.splash-protected flushmtd devices, splash-prot. flushmtd IP44, gr

      0.00 €  / *

    Referenced by

    • 503101

      Push-button NO contact with two signal contacts

      0.00 €  / *
    • 503203

      Push-button NC contact and NO contact with isolated input terminals

      0.00 €  / *
    • 303650

      Change-over switch for inst. in hollow walls, light control

      0.00 €  / *
    • 503150

      Push-button, NO contact for installation in hollow walls, Module inserts

      0.00 €  / *
    • 3037

      Intermediate switch, light control

      0.00 €  / *
    • 5031

      Rocker push-button NO contact Module insert

      0.00 €  / *
    • 5036

      Push-button change-over contact illuminated

      0.00 €  / *
    • 3036

      Change-over switch 10AX 250V~, Light control

      0.00 €  / *
    • 3031

      Rocker switch off, Module inserts

      0.00 €  / *

    Technical characteristics

    Architecture
    • Control/operation element
      Single rocker
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      59 mm
    • Width
      59 mm
    • Depth
      15 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP44
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB

    Downloads

    • Image 1550  | Hager

      Product Image 1550

    • Product datasheet

      Image Hager Product data sheet 1550  | Hager

      Hager Product data sheet 1550

      Rocker, splash-proteced flush-mtd IP44, white glossy

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-27

      PDF
      237,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group