Rocker, arsys Kupfer Med, copper, natural metal 14050007
EAN-Nr.
4011334341000
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Must-have accessories
See all (9)Mandatory accessories
Technical characteristics
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourCopper
-
Surface finishMatt
-
MaterialCopper, Metal
-
TreatmentUntreated
Dimensions
-
Height55 mm
-
Width70 mm
-
Depth25 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Downloads
More documentation