EV charging station witty park 2x22kW 3P M3T2S M2TE IP54 RFID XEV601
EAN
4012740884495
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Connection systemTyp 2
Functions
-
Function access controlYes
-
With load managementNo
Connectivity
-
Number of charging points2
-
Number of CEE socket outlets0
-
Number of socket outlets GB0
-
Number of socket outlets Type 22
-
Number of socket outlets Type 30
-
Number of vehicle connectors CHAdeMO0
-
Number of vehicle connectors Type 10
-
Number of vehicle connectors Type 1 CCS0
-
Number of vehicle connectors Type 20
-
Number of vehicle connectors Type 2 CCS0
Main electrical features
-
Nominal voltage230/400 V
-
Frequency50/60 Hz
-
Rated current32 A
Dimensions
-
Depth of installed product202 mm
-
Height of installed product760 mm
-
Length765 mm
-
Width of installed product355 mm
Power
-
connected load44 kW
-
Max. power per charging point22 kW
Power supply
-
Number of phases for the power supply3-phase
Materials
-
Material groupstainless steel
Equipment
-
With energy meterNo
-
With house connection boxNo
-
Number of household socket outlets2
-
Number of vehicle connectors GB AC0
-
Number of vehicle connectors GB DC0
-
With circuit breakerNo
Standards
-
European directive RoHscompliant
Safety
-
Protection index IPIP54
-
REACH conformNo
-
Impact strengthIK10
Downloads
-
Product image
-
ProductNotice
Instruction manuals for XEV601
PDF1 MBInstruction manuals for XEV601
PDF2 MB -
ProductImplementationSoftware
Programming/Implementation software for XEV601
ZIP8 MB -
ProductBimModels
BIM models for XEV601
Hager-WITTY PARK-fr-FR-FR
RFA644 KB -
ProductROHS
Pollutant guidelines for XEV601
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation