EV charging station witty park 2x22kW 3P M3T2S M2TE IP54 IP XEV601C

EAN
4012740884518
Packaging
1 Piece

Technical properties

Architecture
  • Connection system
    Typ 2
Functions
  • Function access control
    Yes
  • With load management
    No
Connectivity
  • Number of charging points
    2
  • Number of CEE socket outlets
    0
  • Number of socket outlets GB
    0
  • Number of socket outlets Type 2
    2
  • Number of socket outlets Type 3
    0
  • Number of vehicle connectors CHAdeMO
    0
  • Number of vehicle connectors Type 1
    0
  • Number of vehicle connectors Type 1 CCS
    0
  • Number of vehicle connectors Type 2
    0
  • Number of vehicle connectors Type 2 CCS
    0
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    32 A
Dimensions
  • Depth of installed product
    202 mm
  • Height of installed product
    760 mm
  • Length
    765 mm
  • Width of installed product
    355 mm
Power
  • connected load
    44 kW
  • Max. power per charging point
    22 kW
Power supply
  • Number of phases for the power supply
    3-phase
Materials
  • Colour
    anthracite grey
  • RAL colour
    RAL 7011 - Iron grey
  • Material
    stainless steel
  • Material group
    stainless steel
Equipment
  • With energy meter
    Yes
  • With house connection box
    No
  • Number of household socket outlets
    2
  • Number of vehicle connectors GB AC
    0
  • Number of vehicle connectors GB DC
    0
  • With circuit breaker
    No
Standards
  • European directive RoHs
    compliant
Safety
  • Protection index IP
    IP54
  • REACH conform
    No

Downloads

More documentation