EV charging station accessories Pedestal single XEV6xx XEV426
EAN
4012740897402
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Compatibility
-
Model of accessorie for e-mobilityMontagesäule/-pfosten
Dimensions
-
Depth of installed product175 mm
-
Height of installed product760 mm
-
Length760 mm
-
Width of installed product350 mm
Materials
-
Material groupstainless steel
Installation, mounting
-
Suitable for outdoor useYes
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for XEV426
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for XEV426
Declaration
PDF168 KB -
ProductROHS
Pollutant guidelines for XEV426
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for XEV426
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation