EV charging station accessories Anchorage for XEV426 XEV428
EAN
4012740897426
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Compatibility
-
Model of accessorie for e-mobilitySockel
Dimensions
-
Depth of installed product20 mm
-
Height of installed product400 mm
-
Length350 mm
-
Width of installed product175 mm
Materials
-
RAL colourRAL 7011 - Iron grey
-
Materialstainless steel
-
Material groupstainless steel
Installation, mounting
-
Suitable for outdoor useYes
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductNotice
Instruction manuals for XEV428
PDF1 MB -
ProductROHS
Pollutant guidelines for XEV428
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation