Socket gallery 2P WXF102
EAN
3250617191029
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSocket
-
Fixing modeClipped
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current16 A
Dimensions
-
Depth35.65 mm
-
Height45 mm
-
Width45 mm
Materials
-
MaterialPolycarbonate (PC)
-
Surface appearancematt
-
Type of surface treatmentuntreated
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
Equipment
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
ProductLicence
Product licence for WXF102
Licence for BELGIUM
PDF588 KB -
ProductInspectionCertificate
Certificates for WXF102
Test_Report
PDF582 KBCertificates for WXF102
TEST_REPORT
PDF171 KBCertificates for WXF102
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXF102
PDF106 KB -
ProductROHS
Pollutant guidelines for WXF102
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF102
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation