Socket gallery refurbishing 2P+E • WXF105 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Wiring accessories and Building auto­ma­tion
    • European Stand­ards wiring accessories
    • gallery
    • Socket mech­an­isms
    • 2P+E
    • WXF105
    Image  WXF105 of the product Hager Africa | Hager Africa
    Image  WXF105 of the product Hager Africa | Hager Africa

    Socket gallery refurbishing 2P+E

    WXF105

    Image  WXF105 of the product Hager Africa | Hager Africa
    Image  WXF105 of the product Hager Africa | Hager Africa
    • Wiring accessories and Building auto­ma­tion

    Socket gallery refurbishing 2P+E WXF105

    EAN
    3250617191050
    Packaging
    10 PCEs

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of order
      Socket
    • Type of pole
      2P+T
    Config­ur­a­tion
    • Number of modules
      2
    Main elec­trical features
    • Nominal voltage
      250 V
    Dimen­sions
    • Depth
      35.85 mm
    • Height
      45 mm
    • Width
      45 mm
    Mater­ials
    • Surface appear­ance
      matt
    • Type of surface treat­ment
      untreated
    Connec­tion
    • Connec­tion cross-sect. flex­ible conductor
      1,5 / 2,5mm²
    • Connec­tion cross-sect. rigid cable
      1,5 / 2,5mm²
    • Type of connec­tion
      Quick­con­nect
    Equip­ment
    • With trans­parent product label holder
      No
    Stand­ards
    • European directive WEEE
      concerned
    Safety
    • REACH conform
      No
    • RoHS conform
      Yes
    • Halogen free
      Yes
    • Protec­tion
      Enhanced contact protec­tion
    Use condi­tions
    • Oper­ating temper­ature
      -10…35 °C
    • Stor­age/trans­port temper­ature
      -10…50 °C
    Iden­ti­fic­a­tion
    • Compos­i­tion
      Middle plate

    Downloads

    • Product image

      Image WXF105  | Hager Africa

      Product Image WXF105

    • ProductLicence

      Image Product licence for WXF105  | Hager Africa

      Product licence for WXF105

      Licence for BELGIUM

      PDF
      588 KB
    • ProductInspectionCertificate

      Image Certificates for WXF105  | Hager Africa

      Certificates for WXF105

      TEST_REPORT

      PDF
      171 KB
      Image Certificates for WXF105  | Hager Africa

      Certificates for WXF105

      Test_Report

      PDF
      582 KB
    • ProductECDeclaration

      Image EU Declaration of conformity for WXF105  | Hager Africa

      EU Declaration of conformity for WXF105

      PDF
      106 KB
    • ProductEnvironmentProfile

      Image Product environmental profile for WXF105  | Hager Africa

      Product environmental profile for WXF105

      PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (english)

      PDF
      6 MB
    • ProductROHS

      Image Pollutant guidelines for WXF105  | Hager Africa

      Pollutant guidelines for WXF105

      REACH declaration WXF105 (english)

      PDF
      33 KB
      Image Pollutant guidelines for WXF105  | Hager Africa

      Pollutant guidelines for WXF105

      RoHS declaration WXF105 (english)

      PDF
      33 KB
    More documentation

    Accessories mandatory

    See more

    Discover more of this product range

      2
    • 1
      WXF100 - Socket gallery 2P+E
      WXF100
      Socket gallery 2P+E
    • 2
      WXF102 - Socket gallery 2P
      WXF102
      Socket gallery 2P

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group