TV+FM twin direct Essensya Pure WE253
EAN
3250617102537
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeTV+FM
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Passband4 - 862 MHz
Dimensions
-
Depth of installed product32 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Attenuation
-
Tap loss at 860 MHz1 dB
Equipment
-
Number of outputs2
Safety
-
IK protection code against mecanical impacts01
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK01
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE253
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE253
PDF98 KBEU Declaration of conformity for WE253
PDF79 KBEU Declaration of conformity for WE253
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for WE253
PDF349 KB -
ProductROHS
Pollutant guidelines for WE253
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE253
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation