essensya TV+FM direct socket + claws WE253G
EAN
3250617132534
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeTV+FM
Connectivity
-
Passband4 - 862 MHz
Dimensions
-
Depth of installed product11 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)75x75x32
-
Width of installed product75 mm
Attenuation
-
Tap loss at 860 MHz1 dB
Capacity
-
Number of modules for WA2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Mounting typevarious
Connection
-
Type of connectionwith screw
Equipment
-
Number of outputs2
Safety
-
IK protection code against mecanical impacts01
-
Glow wire testaccording to CEI 695-2-1: 650°C
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE253G
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE253G
PDF98 KBEU Declaration of conformity for WE253G
PDF79 KB
More documentation