2xMCCB vertical kit, Quadro.system, H3+ P250, 598x398 mm, with RCB UC264PR

EAN
3250616375161
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
Dimensions
  • Depth of installed product
    200 mm
  • Height of installed product
    400 mm
  • Width of installed product
    600 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Quantity of section in width
    2
  • Can be accessorized
    Yes
  • Quantity of steps in height
    16
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes