Hor. kit 1xMCCB H3+P160 Quadro 798x198mm • UC182P | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Energy distri­bu­tion
    • Distri­bu­tion boards
    • quadro equip­ment system
    • quadro4 - quadro5 - quad­ro+, equip­ment kits for modular devices
    • Equip­ment kits for MCCBs H3+
    • UC182P
    Image  UC182P of the product Hager Africa | Hager Africa
    Image  UC182P of the product Hager Africa | Hager Africa

    Horizontal kit 1xMCCB H3+ P160, Quadro.system, 798x198 mm

    UC182P

    Image  UC182P of the product Hager Africa | Hager Africa
    Image  UC182P of the product Hager Africa | Hager Africa
    • Energy distri­bu­tion

    Horizontal kit 1xMCCB H3+ P160, Quadro.system, 798x198 mm UC182P

    EAN
    3250616375079
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      4 P
    Dimen­sions
    • Depth of installed product
      200 mm
    • Height of installed product
      200 mm
    • Width of installed product
      800 mm
    Mater­ials
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • Material
      Steel
    Equip­ment
    • Quantity of section in width
      2
    • Can be access­or­ized
      Yes
    • Quantity of steps in height
      8
    Stand­ards
    • European directive WEEE
      not concerned
    Safety
    • REACH conform
      No
    • RoHS conform
      Yes
    • Halogen free
      Yes

    Downloads

    • Product image

      Image UC182P  | Hager Africa

      Product Image UC182P

    • Instruction manual

      Image Instruction manuals for UC182P  | Hager Africa

      Instruction manuals for UC182P

      PDF
      865 KB
    • Declaration of conformity

      Image EU Declaration of conformity for UC182P  | Hager Africa

      EU Declaration of conformity for UC182P

      CE 24_3523_04_24

      PDF
      417 KB
      Image EU Declaration of conformity for UC182P  | Hager Africa

      EU Declaration of conformity for UC182P

      UKCA 24_3522_04_24

      PDF
      405 KB
    • PEP document

      Image Product environmental profile for UC182P  | Hager Africa

      Product environmental profile for UC182P

      PDF
      449 KB
    • RoHS report

      Image Pollutant guidelines for UC182P  | Hager Africa

      Pollutant guidelines for UC182P

      REACH declaration UC182P (english)

      PDF
      33 KB
      Image Pollutant guidelines for UC182P  | Hager Africa

      Pollutant guidelines for UC182P

      RoHS declaration UC182P (english)

      PDF
      33 KB
    More documentation

    Discover more of this product range

      5
    • 1
      UC133P - Vertical kit 1xMCCB H3+ P160, Quadro.system, 348x298 mm
      UC133P
      Vertical kit 1xMCCB H3+ P160, Quadro.system, 348x298 mm
    • 2
      UC162P - Horizontal kit 1xMCCB H3+ P160, Quadro.system, 598x198 mm
      UC162P
      Horizontal kit 1xMCCB H3+ P160, Quadro.system, 598x198 mm
    • 3
      UC163P - Vertical kit 2xMCCB H3+ P160, Quadro.system, 598x298 mm
      UC163P
      Vertical kit 2xMCCB H3+ P160, Quadro.system, 598x298 mm
    • 4
      UC163PI - Vertical kit 2xMCCB H3+ P160 with interlock, Quadro.system, 598x298 mm
      UC163PI
      Vertical kit 2xMCCB H3+ P160 with interlock, Quadro.system, 598x298 mm
    • 5
      UC183P - Vertical kit 3xMCCB H3+ P160, Quadro.system, 798x298 mm
      UC183P
      Vertical kit 3xMCCB H3+ P160, Quadro.system, 798x298 mm

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group