Horizontal MCCB kit, quadro.system, h630 600x800 mm UC146H
EAN
3250616133334
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product80 mm
-
Height of installed product600 mm
-
Width of installed product800 mm
Materials
-
ColourRAL 9010
Equipment
-
Number of units2
-
Quantity of section in width3
-
Can be accessorizedYes
-
Quantity of steps in height16
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UC146H
Declaration
PDF474 KBEU Declaration of conformity for UC146H
Declaration
PDF529 KBEU Declaration of conformity for UC146H
Declaration
PDF300 KBEU Declaration of conformity for UC146H
Declaration
PDF310 KBEU Declaration of conformity for UC146H
Declaration
PDF387 KBEU Declaration of conformity for UC146H
Declaration
PDF395 KB -
ProductROHS
Pollutant guidelines for UC146H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC146H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation