Hor. kit quadro.sy. h630 400x800 mm • UC142H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, equip­ment kits for main incomers from 20 to 1600 A
  • Equip. kits for main incomers h630 LSI class I
  • UC142H

Horizontal MCCB kit, quadro.system, h630 400x800 mm

UC142H

  • Energy distri­bu­tion

Horizontal MCCB kit, quadro.system, h630 400x800 mm UC142H

EAN
3250616133303
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    80 mm
  • Height of installed product
    400 mm
  • Width of installed product
    800 mm
Mater­ials
  • Colour
    RAL 9010
Equip­ment
  • Number of units
    2
  • Quantity of section in width
    3
  • Can be access­or­ized
    Yes
  • Quantity of steps in height
    16
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC142H  | Hager Africa

    Product Image UC142H

  • Installation guide

    Image Installation manuals for UC142H  | Hager Africa

    Installation manuals for UC142H

    PDF
    3 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    529 KB
    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    474 KB
    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    387 KB
    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    300 KB
    Image EU Declaration of conformity for UC142H  | Hager Africa

    EU Declaration of conformity for UC142H

    Declaration

    PDF
    310 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC142H  | Hager Africa

    Product environmental profile for UC142H

    PDF
    449 KB
  • ProductROHS

    Image Pollutant guidelines for UC142H  | Hager Africa

    Pollutant guidelines for UC142H

    RoHS declaration UC142H (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC142H  | Hager Africa

    Pollutant guidelines for UC142H

    REACH declaration UC142H (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    UC140H - Vertical MCCB kit, quadro.system, h630 400x350 mm
    UC140H
    Vertical MCCB kit, quadro.system, h630 400x350 mm
  • 2
    UC141H - Horizontal MCCB kit, quadro.system, h630 400x600 mm
    UC141H
    Horizontal MCCB kit, quadro.system, h630 400x600 mm
  • 3
    UC144H - Vertical MCCB kit, quadro.system, h630 600x350 mm
    UC144H
    Vertical MCCB kit, quadro.system, h630 600x350 mm
  • 4
    UC145H - Vertical MCCB kit, quadro.system, h630 600x600 mm
    UC145H
    Vertical MCCB kit, quadro.system, h630 600x600 mm
  • 5
    UC146H - Horizontal MCCB kit, quadro.system, h630 600x800 mm
    UC146H
    Horizontal MCCB kit, quadro.system, h630 600x800 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group