1 flush mounted output 4A twisted pair • TYB601A | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Small enclosures
                • consumer units
                • gamma surface enclosures
                • golf
                • gala
                • vega
                • volta
                • vector
                • vega D
                • FW
                • vector security
                • cosmos
                • invicta DIN rail boards
                • invicta TPN
              • Distribution boards
                • quadro evo
                • quadro4
                • quadro5
                • quadro+
                • quadro equipment system
                • automation enclosures
                • invicta panel boards
                • enclosed fuse combination switches and load break switches
              • Main incomers
                • h3 ACBs
                • HW ACBs
                • h3 MCCBs
                • h3+ MCCBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Motor starters
                • HRC fuse carriers
                • HRC cartridge fuses
                • Residential fuse carriers
                • BS1361 fuse carriers
                • Surge protection devices
                • Photovoltaic system
              • Power, control and signaling
                • Switch disconnectors
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Modular trip-free switch
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Control
                • Remote controls
                • Power interface and programming
                • Modular devices
              • Connection
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Energy management
              • Energy counting and measurement
                • Energy monitoring
                • Energy meters
                • Control relays
                • Pulse concentrator and current transformers
              • Energy and lighting control
                • Time switches
                • Time lag switches
                • Delay timers
                • Latching relay
                • Motion and presence detectors
                • Dimmers
                • HVAC
              • Charging stations
                • witty charging stations
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Wiring accessories and Building automation
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • IP55
                • IP66
                • Floor mounting sockets
                • Junction boxes
                • Accessories
              • European Standards wiring accessories
                • gallery
                • essensya
                • cubyko
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker - Light controls
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker connecting systems
                • Security and safety systems
              • Building automation
                • KNX Quicklink RF
                • KNX Easy
                • KNX System (via ETS)
                • KNX systems
              • Communication boards
                • Media hub
            • Detectors
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • Switching
          • 1-gang flush mounted
          • TYB601A
          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa

          1 flush mounted output 4A twisted pair

          TYB601A

          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa
          Image  TYB601A of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          1 flush mounted output 4A twisted pair TYB601A

          EAN
          3250616059610
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Func­tions
          • Multi-phase mode
            for 1 phase oper­a­tion
          • Switching
            for switching e.g. 1 load
          Config­ur­a­tion
          • Number of modules
            0
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Oper­a­tion
            with manual oper­a­tion on/off
          • Button / push-button
            with illu­min­ated program­ming button/button for manual oper­a­tion
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50/60 Hz
          • Rated current
            4 A
          Voltage
          • Max. switching capa­city at
            230 V AC
          • Oper­ating voltage over bus
            21…32 V DC
          • Output voltage
            230 V~
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            ≈ 7 mA
          • Bus current consump­tion (idle)
            5 mA
          • Number of entry circuits
            0
          • Maximum through current
            4 A
          • Rated current
            4 A
          • Switching current at cos φ = 0.8
            max. 4 A
          Dimen­sions
          • Height of installed product
            29 mm
          • Dimen­sions (Ø x H)
            53 x 29 mm
          • Width of rail mounted device (RMD)
            0 modules
          • Height
            29 mm
          Power
          • Max. power with elec­tronic transfo.
            600 W
          • Output power
            600 W
          • Max. switching power
            600 W
          • Conven­tional trans­formers
            600 VA
          • Elec­tronic trans­formers
            600 W
          Lighting control
          • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
            6 x 58 W
          • - uncom­pensated
            600 W
          Fluor­es­cent bulbs control
          • Energy-saving lamps
            6 x 18 W
          • Power lighting fluo lamps
            6 x 18W
          • Max. power fluo. duo lamp comp. series
            12 x 36 W
          LED control
          • Power LED
            108 W
          • LED
            with red program­ming LED ; with status LED
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            600 W
          • 230 V incan­des­cent lamps
            600 W
          • 230 V halogen lamps
            600 W
          • 230 V incan­des­cent lamps and halogen lamps
            600 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Type of contacts
            1NO
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with screw terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Settings
          • Supported config­ur­a­tion modes
            system
          Scope of delivery
          • Bus connec­tion included
            Yes
          Accessories included
          • Box
            install­a­tion in flush-­mounted or splash-­pro­tected junc­tion box
          Equip­ment
          • Modular expand­ab­ility
            No
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with screw-in lift terminals
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Product image

            Image TYB601A  | Hager Africa

            Product Image TYB601A

          • ProductNotice

            Image Instruction manuals for TYB601A  | Hager Africa

            Instruction manuals for TYB601A

            Module 1 sortie à encastrer TYB601A

            PDF
            645 KB
          • Technical information

            Image   | Hager Africa
            PDF
            443 KB
          • ProductETSBase

            Image Product-Database ETS for TYB601A  | Hager Africa

            Product-Database ETS for TYB601A

            Logiciel d'application ETS du TYB601A

            VD5
            192 KB
            Image Product-Database ETS for TYB601A  | Hager Africa

            Product-Database ETS for TYB601A

            Logiciel d'application ETS du TYB601A

            KNXPROD
            158 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TYB601A  | Hager Africa

            Application guides ETS / easy link for TYB601A

            Description d'application ETS TYB601A TYB602A EN

            PDF
            3 MB
          More documentation

          Discover more of this product range

            1
          • 1
            TXB201A - 1 flush mounted output 4A twisted pair
            TXB201A
            1 flush mounted output 4A twisted pair

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group