1 flush mounted output 4A twisted pair TXB201A
EAN
3250616049437
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
Multi-phase modesuitable to switch different external conductors
Configuration
-
Number of modules0
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Number of entry circuits0
-
Maximum through current4 A
-
Rated current4 A
Power
-
Max. power with electronic transfo.600 W
-
Output power600 W
-
Max. switching power600 W
Incandescent bulbs control
-
Max. power with incandescent lamps600 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of contacts1NO
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Type of connectionwith screw
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs1
-
Bidirectional radio frequencyNo
-
Modular expandabilityNo
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXB201A
Module 1 sortie 4A a encastrer TXB201A
PDF251 KB -
KNX product database
Product-Database ETS for TXB201A
Logiciel d'application ETS du TXB201A
VD239 KB
More documentation