Cartridge 40kA 440V for pluggable SPD SPN040C
EAN
3250615660206
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampend of life indicator
Connectivity
-
Top connection alignement for modular devicesNot applicable
Main electrical features
-
Frequency50/60 Hz
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE15 kA
Voltage
-
Maximum continuous operating voltage Uc440 V
-
Voltage protection level Up according to IEC61643-12 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE40 kA
Dimensions
-
Width of installed product0 mm
Power
-
Total power loss under IN0 W
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…55 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-40…80 °C
Downloads
More documentation