Cartridge 40kA 275V for pluggable SPD SP040D
EAN
3250615669674
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
Configuration
-
Number of modules1
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE15 kA
Voltage
-
Maximum continuous operating voltage Uc275 V
-
Voltage protection level Up according to IEC61643-11.3 kV
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE40 kA
Dimensions
-
Width of installed product0 mm
Power
-
Total power loss under IN0 W
Standards
-
Test class IEC61643-11 / VDE0675-6-11T2
-
European directive WEEEnot concerned
Use conditions
-
Operating temperature-20…60 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Storage/transport temperature-40…80 °C