acc.box SL20115 2 x gang (Fr) pw • SL201159609010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Plinths
  • tehalit.SL: plinth system height 55, 80 and 115 mm
  • tehalit.SL 20 x 115
  • SL201159609010

acc.box SL20115 2 x gang (Fr) pw

SL201159609010

  • Cable manage­ment

acc.box SL20115 2 x gang (Fr) pw SL201159609010

EAN
4012740896313
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Connec­tion system
    Other
Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Device install­a­tion compat­ible format
    45x45 mm
Dimen­sions
  • Trunking height
    115 mm
  • Trunking width
    20 mm
  • Format
    over­hanging wiring accessory
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Mixed mater­ials
  • Material group
    mixed material
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Accessories included
  • Fitted with
    socket outlet
Equip­ment
  • Number of units
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    5…60 °C
temper­atur
  • Ambient temper­ature
    5…60 °C
Iden­ti­fic­a­tion
  • Version
    F

Downloads

  • Product image

    Image SL201159609010  | Hager Africa

    Product Image SL201159609010

  • Installation manual

    Image Installation manuals for SL201159609010  | Hager Africa

    Installation manuals for SL201159609010

    PDF
    1 MB
  • Product licence

    Image Product licence for SL201159609010  | Hager Africa

    Product licence for SL201159609010

    Product_Licence_NF004_1078_SL

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for SL201159609010  | Hager Africa

    EU Declaration of conformity for SL201159609010

    EU-Declaration SL T046A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for SL201159609010  | Hager Africa

    EU Declaration of conformity for SL201159609010

    Declaration

    PDF
    21 KB
  • PEP document

    Image Product environmental profile for SL201159609010  | Hager Africa

    Product environmental profile for SL201159609010

    PDF
    217 KB
  • RoHS report

    Image Pollutant guidelines for SL201159609010  | Hager Africa

    Pollutant guidelines for SL201159609010

    RoHS-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for SL201159609010  | Hager Africa

    Pollutant guidelines for SL201159609010

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    4
  • 1
    SL201151 - Trunking base SL20115 black
    SL201151
    Trunking base SL20115 black
  • 2
    SL201159039011 - acc.box SL20115 empty  black
    SL201159039011
    acc.box SL20115 empty black
  • 3
    SL201159609011 - acc.box SL20115 2 x gang (Fr)  b
    SL201159609011
    acc.box SL20115 2 x gang (Fr) b
  • 4
    SL201159119011 - acc.box univ. SL20115 black
    SL201159119011
    acc.box univ. SL20115 black

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group