acc.box univ. SL20115 black • SL201159119011 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
    • See all the categories
    • Energy distribution
      • Small enclosures
        • consumer units
        • gamma surface enclosures
        • golf
        • gala
        • vega
        • volta
        • vector
        • vega D
        • FW
        • vector security
        • cosmos
        • invicta DIN rail boards
        • invicta TPN
      • Distribution boards
        • quadro evo
        • quadro4
        • quadro5
        • quadro+
        • quadro equipment system
        • automation enclosures
        • invicta panel boards
        • enclosed fuse combination switches and load break switches
      • Main incomers
        • h3 ACBs
        • HW ACBs
        • h3 MCCBs
        • h3+ MCCBs
        • Earth leakage relays and torroids
        • Load break switches
        • Changeover switches
        • Fuse Combination Switches
      • Protection devices
        • MCBs
        • RCCBs
        • RCBOs
        • Add-on blocks
        • Auxiliaries and accessories
        • Prong insulated busbars and accessories
        • Fork insulated busbars and accessories
        • Motor starters
        • HRC fuse carriers
        • HRC cartridge fuses
        • Residential fuse carriers
        • BS1361 fuse carriers
        • Surge protection devices
        • Photovoltaic system
      • Power, control and signaling
        • Switch disconnectors
        • Contactors
        • Interface relays
        • Modular changeover switch
        • Modular trip-free switch
        • Indicator lights
        • Emergency lighting module
        • Push buttons
        • Transformers, bells and buzzers
        • Control
        • Remote controls
        • Power interface and programming
        • Modular devices
      • Connection
        • Busbars and accessories
        • Distribution blocks
        • Blocks and terminals
        • Quick Connect and cage terminals
        • Mini-junction terminals
        • Anti-shear terminals, equipped connection blocks
    • Energy management
      • Energy counting and measurement
        • Energy monitoring
        • Energy meters
        • Control relays
        • Pulse concentrator and current transformers
      • Energy and lighting control
        • Time switches
        • Time lag switches
        • Delay timers
        • Latching relay
        • Motion and presence detectors
        • Dimmers
        • HVAC
      • Charging stations
        • witty charging stations
    • Cable management
      • Residential trunking
        • Skirtings
        • Plinths
        • Accessories for skirtings and plinths
      • Cable distribution trunking
        • tehalit.lifea with adjustable partition
        • tehalit.lifea large dimension
        • tehalit.lifea for air-conditioning and heat pump
        • tehalit.lifea accessories
        • tehalit.lifea cable trunking on a roll
        • tehalit.lifea self-adhesive mini-snaps
      • Installation trunking
        • tehalit.queraz PVC with direct locking system
        • tehalit.queraz alu with direct locking system
        • PVC, aluminium and steel trunking
      • Office trunking
        • Pole system
        • RS design poles
        • Posts
        • Ecoline outlets
        • Multi outlet blocs NR
        • tehalit.officea accessories
        • Floor trunking and accessories
        • Underfloor trunking system
      • Enclosure trunking
        • Cable ducting system
        • Accessories
      • Specific trunking solutions
        • tehalit.camelea steel sheet trunking
        • tehalit.camelea fiber glass trunking
        • Fire resistant trunkings
        • Halogen free trunking
    • Wiring accessories and Building automation
      • British Standards wiring accessories
        • Muse
        • Inspire
        • Dream
        • IP55
        • IP66
        • Floor mounting sockets
        • Junction boxes
        • Accessories
      • European Standards wiring accessories
        • gallery
        • essensya
        • cubyko
        • Berker S.1 / B.3 / B.7
        • Berker Q.1 / Q.3 / Q.7
        • Berker K.1 / K.5
        • Berker Arsys
        • Berker R.1 / R.3
        • Berker Serie 1930 / Glass / R.Classic
        • Berker Integro
        • Berker - Light controls
        • Berker - Blind/shutter controls
        • Berker - Communication & multimedia
        • Berker connecting systems
        • Security and safety systems
      • Building automation
        • KNX Quicklink RF
        • KNX Easy
        • KNX System (via ETS)
        • KNX systems
      • Communication boards
        • Media hub
    • Detectors
      • Smoke detectors
        • Smoke/heat detectors
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Plinths
  • tehalit.SL: plinth system height 55, 80 and 115 mm
  • tehalit.SL 20 x 115
  • SL201159119011
Image  SL201159119011 of the product Hager Africa | Hager Africa
Image  SL201159119011 of the product Hager Africa | Hager Africa
Image  SL201159119011 of the product Hager Africa | Hager Africa

acc.box univ. SL20115 black

SL201159119011

Image  SL201159119011 of the product Hager Africa | Hager Africa
Image  SL201159119011 of the product Hager Africa | Hager Africa
Image  SL201159119011 of the product Hager Africa | Hager Africa
  • Cable manage­ment

acc.box univ. SL20115 black SL201159119011

EAN
4012740896481
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Device install­a­tion compat­ible format
    Standard 60mm
Dimen­sions
  • Depth of installed product
    48 mm
  • Height of installed product
    206 mm
  • Trunking height
    115 mm
  • Length
    102 mm
  • Trunking width
    20 mm
  • Format
    over­hanging wiring accessory
Mater­ials
  • Material
    plastic
  • Material group
    mixed material
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Accessories included
  • Fitted with
    empty
Equip­ment
  • Number of units
    1
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    5…60 °C
temper­atur
  • Ambient temper­ature
    5…60 °C

Downloads

  • Product image

    Image SL201159119011  | Hager Africa

    Product Image SL201159119011

  • Product licence

    Image Product licence for SL201159119011  | Hager Africa

    Product licence for SL201159119011

    Product_Licence_NF004_1078_SL

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for SL201159119011  | Hager Africa

    EU Declaration of conformity for SL201159119011

    EU-Declaration SL T046A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for SL201159119011  | Hager Africa

    EU Declaration of conformity for SL201159119011

    Declaration

    PDF
    21 KB
  • PEP document

    Image Product environmental profile for SL201159119011  | Hager Africa

    Product environmental profile for SL201159119011

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

    PDF
    400 KB
    Image Product environmental profile for SL201159119011  | Hager Africa

    Product environmental profile for SL201159119011

    PDF
    217 KB
  • RoHS report

    Image Pollutant guidelines for SL201159119011  | Hager Africa

    Pollutant guidelines for SL201159119011

    REACH declaration SL201159119011 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SL201159119011  | Hager Africa

    Pollutant guidelines for SL201159119011

    RoHS declaration SL201159119011 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    4
  • 1
    SL201151 - Trunking base SL20115 black
    SL201151
    Trunking base SL20115 black
  • 2
    SL201159039011 - acc.box SL20115 empty  black
    SL201159039011
    acc.box SL20115 empty black
  • 3
    SL201159609010 - acc.box SL20115 2 x gang (Fr) pw
    SL201159609010
    acc.box SL20115 2 x gang (Fr) pw
  • 4
    SL201159609011 - acc.box SL20115 2 x gang (Fr)  b
    SL201159609011
    acc.box SL20115 2 x gang (Fr) b

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group