Trunking 18x75,brown SL1807508014

EAN
4012740152624
Packaging
32 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
  • Self-adhesive
    No
Dimensions
  • Trunking height
    18 mm
  • Length
    2000 mm
  • Trunking width
    73 mm
  • Width of installed product
    73 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    brown
  • Material group
    plastic
  • Type of surface treatment
    untreated
Equipment
  • Number of fix dividers
    3
  • Compartment quantity
    4
  • Number of channels
    4
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Halogen free
    No
  • Impact strength
    IK08
temperatur
  • Ambient temperature
    -5…65 °C