Floortrack 18x75,anodised SLA180750ELN
EAN
4012740193689
Packaging
10 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
-
Self-adhesiveNo
Dimensions
-
Trunking height18 mm
-
Length2000 mm
-
Trunking width73 mm
-
Width of installed product73 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Cover, door
-
Lid with softlipNo
Materials
-
MaterialMixed materials
-
Material groupmixed material
-
Type of surface treatmentuntreated
Equipment
-
Number of fix dividers3
-
Compartment quantity4
-
Number of channels4
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK10
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for SLA180750ELN
EU-Declaration SL18075-SLA T063A DE_EN 12082019
PDF50 KB -
PEP document
Product environmental profile for SLA180750ELN
PDF188 KBProduct environmental profile for SLA180750ELN
PEP_HAGER_SLA180750ELN_EN_30072013
PDF250 KB -
RoHS report
Pollutant guidelines for SLA180750ELN
REACH declaration SLA180750ELN (english)
PDF33 KBPollutant guidelines for SLA180750ELN
RoHS declaration SLA180750ELN (english)
PDF32 KB
More documentation