Trunking 18x75,light grey SL1807507035
EAN
4012740306980
Packaging
32 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
-
Self-adhesiveNo
Dimensions
-
Trunking height18 mm
-
Length2000 mm
-
Trunking width73 mm
-
Width of installed product73 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)4
-
Maximum number of cables (Ø 11 mm, 50% fill)4
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Equipment
-
Number of fix dividers3
-
Compartment quantity4
-
Number of channels4
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
Halogen freeNo
-
Impact strengthIK08
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for SL1807507035
EU-Declaration SL18075-SLA T063A DE_EN 12082019
PDF50 KB -
ProductEnvironmentProfile
Product environmental profile for SL1807507035
PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)
PDF400 KBProduct environmental profile for SL1807507035
PDF217 KB -
ProductROHS
Pollutant guidelines for SL1807507035
RoHS declaration SL1807507035 (english)
PDF32 KBPollutant guidelines for SL1807507035
REACH declaration SL1807507035 (english)
PDF33 KB
More documentation