Trunking 11x40,grey SL1104007030
EAN
4012740138208
Packaging
70 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
-
Self-adhesiveNo
Dimensions
-
Trunking height11 mm
-
Length2000 mm
-
Trunking width40 mm
-
Width of installed product40 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Equipment
-
Compartment quantity1
-
Number of channels1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for SL1104007030
EU-Declaration SL18075-SLA T063A DE_EN 12082019
PDF50 KB -
ProductEnvironmentProfile
Product environmental profile for SL1104007030
PDF217 KB -
ProductROHS
Pollutant guidelines for SL1104007030
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SL1104007030
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation